IESNA:LM-63-2002
[TEST]P954698
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53321
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5841.4 6380.1 6966 7588.4 8127 8578.3 8920.5 9120.6 9153.4 9055.1
8953.2 8945.9 9007.8 9142.5 9459.1 10248.9 12210.6 15155 17779.1 19795.3
21345.8 22808.9 24130 25371.1 26204.5 25003.5 20239.4 14157.7 9790.3 6583.9
2777 880.8 418.5 182 58.2 0 0
5841.4 6391 7009.7 7610.2 8152.5 8603.8 8967.8 9167.9 9197.1 9109.7
8996.9 8993.3 9040.6 9178.9 9502.8 10121.5 11810.2 14681.8 17608 19697.1
21309.4 22932.6 24173.7 25389.3 26288.3 25513 21101.9 15067.6 10259.8 6827.7
2955.3 957.2 487.7 214.7 76.4 0 0
5841.4 6383.7 6984.2 7562.9 8079.7 8509.2 8840.4 9047.8 9069.7 8993.3
8909.5 8895 8945.9 9084.2 9393.6 9972.3 11344.4 13932.1 16843.7 19107.5
20781.7 22543.2 24213.7 25746 27041.6 27412.9 24443 19020.1 12832.9 8334.5
3857.9 1521.3 855.3 473.1 218.4 72.8 0
5841.4 6340 6896.9 7450.1 7916 8312.7 8629.3 8793.1 8847.7 8814.9
8753 8745.8 8789.4 8855 9036.9 9404.5 10030.5 11471.8 13932.1 16756.3
19267.6 21600.5 23980.8 26222.7 28366.4 30040.6 31172.5 31263.5 29305.4 23249.3
13065.9 4676.8 1878 1004.5 462.2 105.5 0
5841.4 6267.3 6758.6 7264.5 7704.9 8079.7 8378.2 8578.3 8669.3 8691.2
8687.5 8709.4 8771.2 8829.5 8945.9 9211.6 9677.5 10379.9 11693.8 13913.9
16814.6 19911.8 23027.2 26270.1 28945.1 31470.9 33949.4 36719.1 38877.3 37290.5
29501.9 16250.5 6394.6 2860.7 1208.3 123.7 0
5841.4 6227.2 6660.3 7097.1 7497.4 7865 8163.4 8396.4 8523.8 8614.7
8680.3 8785.8 8945.9 9073.3 9193.4 9382.7 9786.7 10434.5 11424.5 12636.4
14423.4 16763.6 19427.8 22288.4 25240.1 28512 32166.1 36457.1 42367.6 45879.8
41974.6 31551 17160.3 6121.7 1521.3 87.3 0
5841.4 6205.4 6631.2 7071.6 7461 7828.6 8145.2 8374.5 8512.8 8600.2
8691.2 8796.7 8949.6 9084.2 9226.2 9437.3 9830.3 10467.3 11464.5 12749.2
14463.5 16756.3 19358.6 22161 25170.9 28479.2 32213.4 36730 42360.4 45668.7
41403.2 30946.8 17076.6 6245.4 1503.1 98.3 0
5841.4 6132.6 6482 6864.1 7231.7 7588.4 7908.7 8178 8370.9 8520.1
8676.6 8865.9 9073.3 9248 9419.1 9662.9 10056 10663.8 11566.4 12796.6
14361.5 16275.9 18572.5 21218.4 24210.1 27576.6 31252.6 35223.3 40100.2 43827.1
38731.8 24188.2 10973.2 3734.1 888 76.4 0
5841.4 6085.3 6347.3 6649.4 6977 7308.2 7635.7 7923.2 8185.3 8414.6
8654.8 8884.1 9102.4 9295.3 9513.7 9830.3 10285.3 10987.7 12043.2 13484.4
15391.5 17666.2 20304.9 23187.4 26120.8 29207.1 32377.2 35743.7 39092.1 40220.3
35736.4 23951.7 10303.5 3090 1244.7 345.8 0
5841.4 6001.6 6190.8 6409.2 6682.2 6980.6 7271.8 7573.8 7850.4 8130.7
8414.6 8673 8891.3 9124.3 9371.8 9666.6 10125.1 10860.3 11995.9 13651.8
15806.4 18292.2 20952.7 23649.6 26335.6 29032.4 31809.4 34469.9 35681.9 33370.8
26277.3 13182.3 3559.5 1350.3 735.2 203.8 0
5841.4 5914.2 6008.8 6161.7 6365.5 6587.5 6853.2 7111.6 7391.9 7653.9
7959.6 8254.4 8545.6 8851.3 9167.9 9546.5 10066.9 10874.9 12090.5 13906.6
16290.5 19118.4 21848 24199.2 26233.7 28159 29724 30095.2 28202.6 23041.8
14376.1 5255.5 1055.5 323.9 112.8 40 0
5841.4 5870.5 5910.6 6027 6194.5 6380.1 6602.1 6831.4 7078.9 7344.6
7628.4 7919.6 8239.9 8567.4 8931.4 9368.1 9939.5 10780.3 11959.5 13575.4
15740.9 18252.2 20556 21990 22648.7 22768.8 22281.1 20738 17910.1 13731.9
8083.4 2751.5 626 178.3 51 21.8 0
5841.4 5812.3 5816 5877.8 5990.6 6129 6296.4 6474.7 6653 6820.5
7006.1 7177.1 7377.3 7570.2 7781.3 8036.1 8410.9 9000.5 9932.2 11289.8
13033.1 14801.9 16021.2 16192.2 15216.8 13404.4 10813 7592 4327.4 1979.9
848 320.3 120.1 47.3 21.8 3.6 0
5841.4 5710.4 5634 5590.3 5553.9 5488.4 5375.6 5197.2 4960.7 4680.4
4360.1 4021.7 3683.2 3381.1 3148.2 2977.1 2853.4 2806.1 3049.9 3614
4240 4753.2 4724.1 3894.3 2729.6 1819.8 1259.3 877.1 586 364
229.3 145.6 72.8 29.1 7.3 0 0
5841.4 5615.8 5441.1 5222.7 4909.7 4520.3 4061.7 3548.5 3002.6 2467.6
2078.2 1874.4 1830.7 1848.9 1910.7 1965.3 2009 2012.7 1965.3 1867.1
1757.9 1648.7 1532.2 1404.9 1237.4 1030 804.3 578.7 433.1 316.6
203.8 120.1 47.3 18.2 7.3 0 0
5841.4 5532.1 5219.1 4800.5 4225.5 3595.8 2937.1 2354.8 2019.9 1907.1
1848.9 1797.9 1757.9 1717.9 1696 1681.5 1663.3 1623.2 1535.9 1408.5
1281.1 1153.7 1030 888 746.1 622.4 531.4 451.3 356.7 243.8
123.7 61.9 29.1 10.9 0 0 0
5841.4 5448.4 5008 4338.3 3595.8 2842.5 2249.2 2023.6 1958.1 1903.5
1848.9 1794.3 1739.7 1685.1 1605 1514 1408.5 1284.8 1150.1 1019.1
895.3 786.1 698.8 629.6 564.1 502.3 436.7 345.8 236.6 160.1
105.5 58.2 25.5 10.9 0 0 0
5841.4 5397.4 4796.9 4014.4 3133.6 2391.2 2089.1 2027.2 1969 1907.1
1856.2 1794.3 1728.8 1648.7 1546.8 1419.4 1281.1 1139.2 989.9 844.4
724.3 647.8 593.2 542.3 487.7 433.1 371.2 294.8 232.9 185.6
134.7 87.3 29.1 3.6 0 0 0
5841.4 5324.6 4593.1 3665 2755.1 2216.5 2096.4 2038.1 1979.9 1918
1863.4 1805.2 1736.1 1641.4 1514 1379.4 1215.6 1051.8 873.5 746.1
662.4 611.4 571.4 527.7 480.4 422.2 349.4 287.5 240.2 189.3
138.3 87.3 25.5 0 0 0 0
5841.4 5317.3 4527.6 3530.3 2609.5 2194.6 2118.2 2056.3 1994.5 1936.2
1878 1812.5 1743.3 1641.4 1517.7 1353.9 1168.3 982.7 829.8 713.3
640.6 593.2 549.6 502.3 447.7 378.5 302.1 251.1 203.8 156.5
105.5 58.2 14.6 0 0 0 0
5841.4 5317.3 4480.2 3457.5 2547.7 2194.6 2132.8 2070.9 2001.7 1936.2
1878 1816.1 1747 1656 1539.5 1379.4 1182.8 986.3 818.9 695.1
622.4 578.7 535 484.1 422.2 334.8 258.4 214.7 174.7 131
83.7 32.8 3.6 0 0 0 0
5841.4 5335.5 4502.1 3468.5 2547.7 2194.6 2132.8 2070.9 2005.4 1943.5
1881.6 1819.8 1754.2 1666.9 1550.4 1372.1 1175.6 971.8 804.3 684.2
618.7 575 527.7 480.4 414.9 313 243.8 203.8 160.1 116.5
72.8 25.5 0 0 0 0 0
